IESNA:LM-63-2002
[TEST]P646676
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2301-905-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/20/2023
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDRP-S340D830-X4F0-XX-UDD-G-W
[LUMINAIRE]DEFINE 3 REGRESSED DIRECT RECESSED WITH WALL GRAZE FLUSH OPTIC
[MORE]STANDARD LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1330
TILT=NONE
1 -1 1 37 25 1 1 4 0.223333 0
1 1 11.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 22.5 30 40 45 50 60 67.5
70 80 90 100 110 112.5 120 130 135 140
150 157.5 160 170 180
1003.7 1112.4 1187.3 1164.2 1063.4 898.8 718.1 589.7 486 405.8
357.2 324.3 297.1 276.1 258 237.5 220.2 202.9 183.5 167.5
151.4 136.2 122.2 109.1 95.5 85.6 74.5 63 49 39.9
32.5 25.9 19.8 14.4 9.1 4.1 0
1003.7 1105.4 1188.1 1177.4 1062.6 900 738.3 598.4 493.8 421
364.2 326.3 300.8 278.2 258.4 240.3 222.6 204.5 187.7 169.6
152.3 138.3 123.5 110.7 97.5 86 75.7 64.2 49 40.3
32.9 26.3 20.2 14.4 9.1 3.7 0
1003.7 1103.3 1186 1179.9 1077.4 948.6 781.5 639.9 523.9 441.2
381.5 339.1 310.7 286.4 264.6 244.9 228 209.9 193.4 174.5
156.8 142.8 126.8 113.2 100.4 88.5 77 66.3 52.3 40.7
33.3 26.7 20.6 14.4 9.5 4.1 0
1003.7 1100.9 1184.4 1182.8 1089.3 948.6 790.6 651.9 532.9 455.2
388.1 344.9 311.9 288.9 267.9 247.7 229.2 212.4 194.7 176.5
159.7 144.9 129.2 115.2 101.2 89.7 77.8 67.1 53.9 40.7
33.7 26.7 20.6 14.8 9.5 4.1 0
1003.7 1096.7 1177.4 1186.5 1121.4 990.2 844.1 699.2 580.7 482.3
421 364.6 329.2 300 277.8 256.4 237 221 202.9 186
167.1 149.8 135 120.6 106.2 92.6 80.2 69.1 57.2 43.6
34.2 27.6 21 15.2 9.5 4.1 0
1003.7 1081.9 1159.3 1182.3 1144.1 1047.8 921.4 786.9 664.2 567.5
477.4 416.9 366.3 329.2 302.1 276.1 255.2 235.4 217.7 199.2
182.3 165.4 148.6 132.5 116.9 101.2 87.7 74.1 60.9 49.8
36.2 28.4 21.8 15.2 9.9 4.5 0
1003.7 1065.1 1147 1177.8 1152.3 1084.8 967.9 851.1 722.2 617.3
534.6 458 401.7 358 319.8 292.2 268.3 247.3 226.8 208.6
191.4 173.7 156.8 140.7 124.3 109.1 93.4 79 64.6 51.9
39.5 29.2 22.2 16 9.5 4.5 0
1003.7 1066.7 1139.5 1174.9 1164.2 1109.9 1019.8 913.6 789.7 681.9
591.4 510.7 450.2 393.4 349.4 315.2 288.9 263.4 241.6 221.4
202.9 185.6 167.1 151 133.3 117.7 100 85.6 70.4 55.6
42.8 30.9 23 16 9.9 4.5 0
1003.7 1064.6 1123.9 1162.2 1174.9 1156 1109.1 1038.7 953.5 854.8
767.1 677.8 599.6 527.2 469.2 415.7 369.6 332.9 300 271.6
245.7 221 199.6 179.4 158.9 140.3 122.2 104.1 86.4 68.3
52.3 37.4 25.1 17.3 10.3 4.5 0
1003.7 1051.9 1100 1136.3 1156.8 1157.2 1137.1 1097.6 1043.7 983.2
907.4 829.7 754.3 675.7 610.7 549 489.7 437.1 391.4 349.8
316.1 281.5 249.8 221 194.2 168.3 146.5 124.7 104.1 85.2
64.6 46.5 31.3 18.9 10.7 4.9 0
1003.7 1044.9 1092.6 1124.3 1143.7 1149.4 1135.4 1108.3 1062.6 1005.4
946.5 875.3 801.3 729.7 658 593 534.6 481.1 430.5 388.1
342.8 308.2 273.3 239.1 210.3 181.5 155.6 132.9 110.3 90.5
69.5 50.6 33.3 20.2 11.5 4.9 0
1003.7 1025.5 1045.7 1062.2 1073.7 1078.2 1076.6 1065.5 1046.9 1021.4
982.7 941.2 893 836.2 777.4 719.8 658.9 595.1 535.4 482.3
427.6 376.6 331.7 285.6 247.7 211.9 179.4 149 121.4 99.2
77 58.8 42 27.2 14.8 5.8 0
1003.7 1011.1 1006.2 1000.4 989.7 976.2 960.5 938.3 915.7 888.9
856.8 826 787.3 744.9 702.5 657.2 605.4 559.7 507.4 456.4
406.2 360.1 315.2 277.8 238.7 205.4 173.7 145.7 122.6 98.8
78.6 59.7 43.2 28.8 16.5 7.8 0
1003.7 986.9 956 926.4 890.2 853.9 816.9 776.6 741.2 698
658.9 619.8 582.7 548.2 510.3 476.6 443.6 413.2 381.1 351.9
319.8 293.4 263.4 234.6 207.8 181.9 156 132.1 110.3 91.4
71.6 56.4 39.9 27.2 15.6 6.6 0
1003.7 971.6 914 863 808.3 751.5 699.2 648.6 602.5 556.8
518.5 479.9 445.7 412.8 382.3 355.6 330.5 308.2 284.8 264.2
244 224.7 202.9 184.8 165 146.5 127.6 109.9 93.8 76.5
63.4 48.6 35 21.8 12.8 5.3 0
1003.7 965.9 904.1 844.5 781.9 728.4 670.4 621 571.2 529.6
491.4 454.3 421 389.7 361.3 336.6 312.8 291.8 271.6 251
231.7 213.2 194.2 176.5 157.2 139.9 122.2 105.8 89.3 73.3
60.1 45.7 32.5 20.6 11.9 5.3 0
1003.7 948.2 873.3 798 727.6 663.8 605 553.5 506.6 464.6
426.8 392.6 365 341.2 320.2 299.2 280.7 262.6 244.5 226.8
207.8 191.8 174.1 156.4 140.3 123.5 107.8 93 79 65
51.9 38.7 26.7 17.7 11.1 5.3 0
1003.7 931.3 833.4 746.9 665.9 603.3 540.8 488.5 445.3 405.8
375.3 351.5 330.9 311.9 293.4 274.1 256.4 238.7 221.4 204.1
186 169.6 154.3 138.7 123 108.2 93.8 80.7 68.3 56.8
44 32.5 23.5 16.9 10.7 5.3 0
1003.7 917.3 816.1 724.3 638.7 575.3 514.4 464.2 419.4 384.8
361.3 340.8 321 301.2 283.1 265.4 248.6 230.5 213.2 195.5
180.3 163.8 146.9 132.9 117.3 102.9 88.1 76.1 64.6 54.3
40.7 30.9 23 16.9 10.3 5.3 0
1003.7 910.3 793.4 707 622.7 551.5 492.2 444.5 402.1 374.5
351 331.7 313.6 295.1 276.6 259.3 240.3 223.5 205.4 189.7
173.7 157.6 142 126.8 111.5 97.1 84.4 74.1 62.1 51.4
37.9 29.6 22.6 16.5 10.3 5.3 0
1003.7 909.5 784.4 679.9 591.4 523.1 463.8 416.9 387.3 362.6
343.2 321.8 302.9 284.8 266.3 248.6 230.9 212.4 195.9 182.3
164.6 149.8 132.9 116.9 102.1 90.9 81.5 70.8 59.3 45.7
35.8 28.4 21.8 16 10.3 5.3 0
1003.7 896.7 773.7 663.8 578.6 510.7 447.8 404.5 378.2 356
336.2 315.6 296.7 278.6 260.1 241.2 223.5 209.1 192.6 177.4
160.9 144.4 126.3 110.3 99.2 88.9 79.4 69.1 56 42
34.6 28 21.4 15.6 10.3 5.3 0
1003.7 893.9 770.8 658.9 576.6 502.5 443.2 404.1 375.3 353.5
334.2 314.4 295.9 276.6 258 239.9 223.1 207.8 191.8 176.5
160.5 141.2 123.9 109.5 98.4 88.5 79.4 68.3 54.7 41.6
34.6 28 21.4 15.6 10.3 4.9 0
1003.7 889.7 758.1 653.5 560.1 487.3 432.5 396.7 370 349.4
328 309.1 291.4 271.2 254.7 235.8 221 204.1 188.1 173.3
156 137 119.3 107.4 97.1 87.2 78.2 65.8 51 41.2
33.7 27.2 21 15.6 9.9 4.9 0
1003.7 888.1 755.2 635.8 552.7 484.8 428.8 392.2 366.7 346.9
325.9 307 288.5 269.6 253.1 233.3 219.8 203.7 187.2 172.8
152.7 134.2 116.9 106.2 96.3 87.2 77 65.4 50.6 40.3
33.7 27.2 21.4 15.2 9.9 4.9 0
